globe Middle East | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Discontinued - Limited Stock
It is the buyer’s responsibility to determine if the suggested replacement part is suitable for your application and intended use. Suggested Replacement Parts:
Select all options above to proceed

Specifications

Overall Depth (In.) 4.76
Overall Depth (mm) 122
Overall Width (In.) 2.88
Overall Width (mm) 73
Overall Height (In.) 7.6
Overall Height (mm) 193
Mount Method DIN Rail
Standards Met International Standard CEI IEC 60715; DIN EN 60715; DIN EN 50022;DIN 46277-3; BS 5584:1978:, IEC 60068 Environmental Testing; cULus. RoHS compliant
Product Type Fiber Enclosure
Application Fiber Optic Cable Management
Color Gray
Sub Brand IndustrialNet™

Runtime Graph

Configuration

Packaging Detail

UPC 07498364043
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1957
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 1.9566

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items