globe Middle East | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Overall Depth (In.) 4.76
Overall Depth (mm) 116.8
Overall Width (In.) 2.6
Overall Width (mm) 66
Overall Height (In.) 5.9
Overall Height (mm) 149.9
Mount Method DIN Rail
Standards Met International Standard CEI IEC 60715; DIN EN 60715; DIN EN 50022;DIN 46277-3; BS 5584:1978:, IEC 60068 Environmental Testing; cULus. RoHS compliant
Product Type Fiber Enclosure
Application Fiber Optic Cable Management
Color Gray
Sub Brand IndustrialNet™

Runtime Graph

Configuration

Packaging Detail

UPC 61305681296
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2002
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 2.0019
Compare
Remove All Items