Our sensor hub adds three sensor ports to your iPDU or UPS, supporting temperature, humidity, and water sensors. It ensures comprehensive environmental monitoring with easy installation.
Nota | Accesorio SmartZone™ G5 |
Longitud total (in) | 3.3 |
Longitud total (mm) | 83.8 |
Altura total (in) | 1.06 |
Altura total (mm) | 26.9 |
Tipo de producto | Accesorio inteligente |
Caracts. pza. | Sensor hub |
Configuration |
---|
UPC | 61305631833 |
Cant. Pq. Est. | 1 |
Volumen Pq. Est. (cf) | 0.1667 |
Cant. Ct. Est. | 0 |
Volumen Pq. Est. (cf) | 0.0000 |
Specification Sheets | Hub de Sensores SmartZone™ G5 Hoja de Especificaciones PUSP53--WW-SP | Spanish (Español) | |
Specification Sheets | Sensor Hub Kit PUSP53 | English | |
Part Drawings | Sensor Hub Kit Part Drawing | English | |
Installation Documents | Sensor Hub Installation Guide - IM028 Rev02 | English | |
Brochures | Environmental & Security Solutions - PUCB45 | English | |
Manuals | PDU Guía de Bolsillo Guía PUCB27--SA-SPA | Spanish (Español) |