Securely mount your G5 PDU with our small-diameter mounting hardware. This kit includes 20-pieces for a reliable and professional installation. Ideal for data centers and server rooms.
Note | Panduit G5 Accessory |
Product Type | Mounting Button |
Sub Brand | G5 |
Configuration |
---|
UPC | 61305672885 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Small Diameter Button Mounting Kit | English | |
Installation Documents | G5 Small Diameter Button Mounting Kit | English |