An extra set of eyes and ears to ensure your team's safety, our indicator module clearly visualizes the power status. It enhances safety and efficiency in electrical environments.
Product Type | Indicator Module |
Standards Met | UL 1436, UL 508, CSA-C22.2 No. 14, CAN/CSA-C22 No.160, CAN/CSA-C22.2 No.107.1, IEC/UL/CSA C22.2 No. 61010-1, IEC/UL.CSA C22.2 No 61010-2-030, IEC 61508-1, -2 and -3 (SIL Rating) |
Sub Brand | VeriSafe™ |
For Use With | VeriSafe 2.0 AVT |
Configuration |
---|
UPC | 61305683246 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1329 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | VeriSafe™ 2.0 AVT Bulletin Produit SFCB24--SA-FRA | French (Français) | |
Product Bulletins | VeriSafe 2.0 AVT Product Bulletin SFCB27-SA-ENG | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Data Sheets | TITUSTM U.S.A. Lithium Battery Safety Data Sheet 01-2024 | English | |
Videos | VeriSafe 2.0 AVT Overview Video | English | |
Part Drawings | VeriSafe 2.0 Battery-Powered Indicator Customer Drawing | English | |
3D CAD Models | VeriSafe 2.0 Battery Indicator Module Assembly 3D STP file | English | |
Manuals | VS2-AVT Instruction Manual | English | |
Manuals | VS2-AVT Manual de Instrucciones | Spanish (Español) | |
Manuals | VS2-AVT Instruction Manual CHI | Chinese (中文) | |
Manuals | VS2-AVT Instruction Manual ITA | Italian (Italiano) | |
Manuals | VS2-AVT Instruction Manual KOR | Korean (한국어) | |
Manuals | VS2-AVT Instruction Manual FRA | French (Français) | |
Manuals | VS2-AVT Instruction Manual FRA-CAN | French (Français) | |
Manuals | VS2-AVT Instruction Manual DEU | German (Deutsch) |