Effortlessly label your network components with our network label cassette. The memory device recalls the last legend used and shows remaining labels, making it easy to apply and manage.
Note | For use with LS8E and LS8EQ printers |
Product Type | Continuous Tape Label |
Sub Brand | Ultimate ID® |
Color | White |
Material | Polyester |
Finish/Coating | Non-Adhesive |
Standards Met | Compliance with TIA/EIA-606-C labeling standard |
Label Application | Network Component Labeling |
Configuration |
---|
UPC | 07498335788 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0537 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.5373 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Specification Sheets | Mini-Com® Ultimate ID® Executive Faceplates | English | |
Specification Sheets | Mini-Com® Ultimate ID® Stainless Steel Faceplates | English | |
Part Drawings | Part Drawing - PDF - UILS8BW | English |