Our desktop thermal transfer printer kit provides a complete solution for fast thermal transfer label creation, including a printer, software, supplies, and accessories for efficient identification.
Note | Use with thermal transfer label rolls and RME series thermal transfer ribbons. |
Product Type | Desktop Printer |
Region | North America |
Connectivity | USB, Parallel Serial, Ethernet |
Includes | (1) Printer, (1) Panduit Easy-Mark™ Labeling Software, (1) RMEH4Bl Black Hybrid Ribbon,(1) AC Power Adapter with North America Power Cord, (1) USB Cable, (1) User Manual, (1) Quick Start Card, (1) TDP43ME-RS Roll Stand, (1) TDP43ME-CASE, (1) Roll of S100X150VATY Labels, (1) Driver Disk |
Maximum Resolution (dpi) | 300 |
Print Speed (In/s) | 4 |
Print Speed (mm/s) | 101.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 11.2 |
Overall Depth (mm) | 284 |
Configuration |
---|
UPC | 07498364413 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.5575 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |