Organize your breaker panel with our circuit breaker directory label. Our clear and concise directory label helps you easily identify circuits, saving time and preventing confusion.
Application | Circuit Breaker Directory Sign |
Material | Paper |
Finish/Coating | Adhesive-Coated |
Environment | Indoor |
Legend Color | Red |
Background Color | White |
Overall Width (In.) | 5.5 |
Overall Width (mm) | 139.7 |
Overall Height (In.) | 13 |
Overall Height (mm) | 330.2 |
Maximum Operating Temperature (°C) | 0 |
Maximum Operating Temperature (°F) | 0 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 0 |
Configuration |
---|
UPC | 07498369546 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1544 |
Videos | StrongHold Marker Book - Product Video | English | |
Part Drawings | Part Drawings - PDF - C10863 | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |