Our stainless steel cable tie mount provides a low-profile, one-hole solution for quick installations, use it with standard, light-heavy, and heavy duty ties for efficient, damage-free setups.
Product Type | 2-Way Tie Mount |
Application | General |
Color | Natural |
Flammability Rating | Non-Flammable |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #8 |
Overall Length (In.) | 0.71 |
Overall Length (mm) | 18 |
Overall Width (In.) | 0.71 |
Overall Width (mm) | 50.3 |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 8 |
Sub Brand | Pan-Steel® |
For Use With | Standard, Light Heavy, Heavy MLT Ties |
Configuration |
---|
UPC | 07498334330 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0090 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.0896 |
Videos | Panduit Self Locking Stainless Ties vs. Competitor Band/Buckle Video 16:9 MBH-MR | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | 2 -Way Metal Tie Mount - MTM2H | English |