Ensure continuous cable management with our replacement strap for elastic bundle retainer. Easy to install, it keeps your cables secure and organized, maintaining system integrity and efficiency.
Product Type | Elastic Band |
Sub Brand | Quick-Build™ |
Color | Black |
Environment | Indoor |
For Use With | QB Components - QB-BASE175-Q, QB-S6-500-C and QB-RERBASE-X |
Material | Nylon |
Maximum Bundle Diameter (In.) | 1.25 |
Maximum Bundle Diameter (mm) | 31.8 |
Mount Method | Screw-On |
Overall Length (In.) | 1.18 |
Overall Length (mm) | 30 |
Overall Width (In.) | 1.64 |
Overall Width (mm) | 41.7 |
Overall Height (In.) | 2.86 |
Overall Height (mm) | 72.6 |
Screw Size | #6 |
Application | Suitable for 1.25" Maximum Bundle Capacity |
Configuration |
---|
UPC | 07498361086 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | Part Drawing - PDF - 10B015EG_00_CUST | English | |
Part Drawings | RER1.25 3D Drawing | English | |
Installation Documents | Installation Instructions/Best Practices - RER Elastic Replacement Installation Instructions | English |