globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Cable Organizing Kit
Application TX5500™ Category 5e UTP, TX6000™ Category 6 UTP, TX6500™ Enhanced Category 6, TX6A™ 10Gig™ Category 6A
Color Black
Maximum Compatible Strap Width (In.) 0.31
Maximum Compatible Strap Width (mm) 7.9
For Use With TX5500™ Category 5e UTP, TX6000™ Category 6 UTP or TX6500™ Enhanced Category 6, TX6A™ 10Gig™ Category 6A**, All Shielded Cables
Sub Brand Tak-Ty®
Overall Length (In.) 1.12
Overall Length (mm) 28.4
Overall Width (In.) 3.4
Overall Width (mm) 86.4
Overall Height (In.) 2.96
Overall Height (mm) 72.6
Tool Type Manual

Runtime Graph

Configuration

Packaging Detail

UPC 07498308821
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0582
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.5821
Compare
Remove All Items