Enhance your phone setup with our stylish stainless steel phone plate. Sleek and durable, it comes in options with or without a jack module.
Product Type | Faceplate |
Number of Ports | 1 |
Region | Global |
Module Type | Keystone |
Material | Stainless Steel |
Color | Metallic |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Depth (In.) | 0.32 |
Overall Depth (mm) | 8.2 |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.8 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Performance Level | Category 6 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Configuration |
---|
UPC | 61305685629 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0186 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1860 |
Specification Sheets | Wall Mount Phone Plate Specification Sheet D-CMSP06--WW-ENG | English | |
Part Drawings | Wall Phone Plate Kit Category 6 Customer Drawing 02699NCB-DC | English | |
Installation Documents | Keystone Stainless Steel Phone Plate Kit Installation Instructions PN192E | English | |
Selection Guides | Stainless Steel Faceplates Selection Guide RKSG11 | English | |
Selection Guides | NetKey™ Cabling System Selection Guide COSG30-SA-ENG | English |