globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed
Need help selecting the right product for you? Visit our Guided Selection Tool to find a Panduit solution that fits your needs.

Specifications

Product Type UPS
Sub Brand SteadySine™
Region North America
UPS Topology Double Conversion
Phase 1
Nominal Input Voltage (V) 208/240
Input Frequency Range (Hz) 40 - 70 (auto sensing)
Input Plug 3 Pol Terminal (L-L-G )
Output Capacity (kVA) 10
Output Capacity (kW) 10
Output Power Factor 1
Frequency Compatibility (Hz) 60
Output AC Waveform (AC Mode) Pure Sine Wave
Output AC Waveform (Battery Mode) Sine Wave
Nominal Output Voltage (V) 208/240
Output Receptacles (2)L6-30R, HW
Outlet Bank Switching Yes
Battery Type VRLA
External Battery Pack Compatibility UVP240
Battery Voltage (V dc) 240
Battery Charge Time (h) 4-6
Internal Replacement Battery Cartridge UVD240
Front Panel Display LCD
Alarm Silence Operation Yes
Audible Alarm Yes
Surge Protection Rating ANSI C62.41 Category A, Level 3
Mount Orientation Horizontal/Vertical
Number of Rack Units 6
Cooling Method Fan
Optional Mounting Accessories U2PTRMT
Overall Depth (In.) 26.2
Overall Depth (mm) 666
Overall Height (In.) 10.3
Overall Height (mm) 262
Overall Width (In.) 17.3
Overall Width (mm) 440
Power Module Depth (In.) 26.2
Power Module Depth (mm) 666
Power Module Height (In.) 5.1
Power Module Height (mm) 131
Power Module Width (In.) 17.3
Power Module Width (mm) 440
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 32
Maximum Operating Temperature (°C) 40
Maximum Operating Temperature (°F) 104
Power Module Minimum Storage Temperature (°C) -25
Power Module Minimum Storage Temperature (°F) -13
Power Module Maximum Storage Temperature (°C) 55
Power Module Maximum Storage Temperature (°F) 131
Minimum Relative Humidity (%) 0
Maximum Relative Humidity (%) 95
Online Thermal Dissipation (Full Load) (BTU/h) 1985
Online Mode Efficiency Rating (100% Load) (%) 95
Operating Elevation (ft.) 9843
Operating Elevation (m) 3000
Audible Noise (dBA) 58
Network Card Yes
Software Compatibility DCIM Ready
Network Compatibility SNMPv3
Communications Interface RS-232, Ethernet
Emergency Power Off (EPO)/Remote On-Off (ROO) Yes
Transfer Time (ms) 0
Cold Start Support Yes
Grounding Method Lug
Application Data Center, Edge, Enterprise MTDC
Compliance Certifications cULus: UL 1778 5th Edition, CSA C22.2 No. 107.3-14, NoM, RETIE, Energy Star 2.0
Product Warranty Period (Worldwide) UPS Unit: 3 Years, Battery: 2 Years

Runtime Graph

The interactive graph below shows actual measured runtime data for this UPS. Hover over the graph and refer to the chart on the right to see the expected runtime for your specific load and configuration, and for reference. Note that actual runtimes may vary based on several factors, such as battery age, charge level, environmental conditions, and connected load. Actual runtime may vary from +/- 15% around these typical values. *EBP = External Battery Pack

1 EBP (included with base UPS)
Load(Watts): -
Show
Type
Runtime
1 EBP
-
2 EBP
-
3 EBP
-
4 EBP
-
5 EBP
-
1 EBP (included with base UPS)
Configuration2500 VA Load5000 VA Load7500 VA Load10000 VA Load
1 EBP36 minutes18 minutes12 minutes9 minutes
2 EBP1 hour 13 minutes36 minutes24 minutes18 minutes
3 EBP1 hour 50 minutes55 minutes36 minutes27 minutes
4 EBP2 hours 27 minutes1 hour 13 minutes49 minutes36 minutes
5 EBP3 hours 4 minutes1 hour 32 minutes1 hour 1 minute46 minutes

Packaging Detail

UPC 61305682529
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 12.2567
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
Compare
Remove All Items