The SE125PS-LQR0 Pan-Wrap™ Braided Sleeving allows for installation after wire or cable is routed and terminated. Ideal for applications where re-entry is required and provides continuous abrasion resistance for wires, cables, and tubing. The lightweight, durable protection is highly flexible, and the open weave will not trap heat or humidity. Temperature range: -94°F – 257°F (-70°C – 125°C). Polyethylene Terephthalate. Nominal Diameter: 1.25" (31.8 mm), 75' (30.5 m) long. Color Black. 1 per package.
Sub Brand | Pan-Wrap™ |
Application | (1) Suited for the Challenging Applications Found in the Transportation and Marine Industries due to its Open Weave Design, Lack of Halogens, and Exceptional Flammability Performance. (2) Installation Tool Reduces Installation Time by Allowing Easy Loading |
Material | PET |
Flammability Rating | UL94V-0 |
Color | Black |
Resistance Properties | Abrasion-Resistant, UV-Resistant (20-Year) |
Standards Met | CSA Certified; UL 94 V-0 Rated, UL Recognized E116868; RoHS Compliant, Halogen Free |
Maximum Diameter (In.) | 1.25 |
Maximum Diameter (mm) | 31.8 |
Maximum Operating Temperature (°C) | 125 |
Maximum Operating Temperature (°F) | 257 |
Minimum Operating Temperature (°C) | -70 |
Minimum Operating Temperature (°F) | -94 |
Nominal Diameter (In.) | 1.25 |
Nominal Diameter (mm) | 31.8 |
Overall Length (ft.) | 75 |
Overall Length (m) | 22.9 |
Product Type | Braided Sleeving |
Maximum Bundle Diameter (In.) | 1.25 |
Maximum Bundle Diameter (mm) | 31.8 |
Minimum Bundle Diameter (In.) | 1.13 |
Minimum Bundle Diameter (mm) | 28.7 |
Part Features | Provides continuous abrasion protection for wires, cables, hoses and tubing. Highly flexible open weave will not trap heat or humidity, allows for irregular shapes. Lightweight and durable protection. Complaint with U.S. and European passenger rail standards. |
UPC | 61305679554 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5833 |
Std. Ctn. Qty. | 2 |
Std. Ctn. Volume (cf) | 3.1667 |
Specification Sheets | Pan-Wrap™ Braided Sleeving Specification Sheet WASP41--WW-ENG | English | |
Data Sheets | Pan-Wrap Braided Sleeving Technical Data Sheet 1000851 | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Pan-Wrap Braided Sleeving Part Drawing 14B208BB_DC | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English |