SMARTZONE UPS, 1kVA, 2U, 230V, Single Phase, Lithium-Ion Power Protection with Intelligent Network Card & Rail Kit
Product Type | UPS |
Region | EMEA |
Output Capacity (kVA) | 1 |
UPS Topology | Double Conversion |
Form Factor | 2U |
Battery Type | Lithium-Ion |
Output Power Factor | 1 |
Input Plug | Schuko CEE 7/EU1-16P and BS1363A |
Nominal Input Voltage (V) | 220/230/240 |
Input Output Phase | 1:1 |
Nominal Output Voltage (V) | 220/230/240 |
Output Receptacles | (8)C13 |
Outlet Bank Switching | Yes |
Network Card | Yes |
Configuration | 250 VA Load | 500 VA Load | 750 VA Load | 1000 VA Load |
---|---|---|---|---|
0 EBP | 35 minutes | 17 minutes | 11 minutes | 9 minutes |
UPC | 61305682536 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.7577 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | SmartZone™ UPS 1-3kVA Lithium Ion Specification Sheet PUSP87--WW-ENG | English | |
Specification Sheets | UPS SmartZone™ de 1-3kVA con baterías de Iones de Litio Hoja de Especificaciones FBSP173 | Spanish (Español) | |
Part Drawings | SmartZone UPS U01S12L/U01N12L - U01N12L-DC | English | |
Installation Documents | SmartZone™ UPS 1-20 kVA Installation Manual V2.6 | English | |
Flyers | SmartZone™ UPS Replacement Batteries & Accessories Flyer PUFL19--SA-ENG | English | |
Manuals | SmartZone™ UPS User Manual Network Management Card | English | |
Selection Guides | SmartZone™ UPS Pocket Guide PUCB28--SA-ENG | English | |
Selection Guides | Guía de Bolsillo para UPS SmartZone™ PUCB28 | Spanish (Español) |