The T25NZFR-C20 Low Smoke, Halogen Free, Flame Retardant Nylon 6.6 Spiral Wrap provides continuous abrasion protection for wires, cables, and tubing. The spiral wrap harnesses multiple cables into a single manageable bundle while allowing for breakouts. Lightweight, flexible, durable protection for use with irregular shapes. Rated for use up to 149°F (65°C). 0.25" (6.4 mm) diameter x 100' (30.5 m) long. Bundle Diameter Range 0.1875" to 2" (4.8 mm to 50.8 mm). Color Black.
Application | (1) Harness Multiple Cables Into a Single Manageable Bundle(2) Allows Breakouts of Single/Multiple Cables(3) Provides Abrasion Protection for Wire, Cables, Hoses, and Tubing |
Product Type | Spiral Wrap |
Color | Black |
Flammability Rating | UL94V-0 |
Material | Nylon 6.6 |
Resistance Properties | Abrasion-Resistant, Flame-Retardant |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 50.8 |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Bundle Diameter (In.) | 0.18 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Outer Diameter (In.) | 0.25 |
Outer Diameter (mm) | 6.4 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Standards Met | UL Recognized E141152 |
Wall Thickness (In.) | 0.02 |
Wall Thickness (mm) | 0.6 |
Part Features | Allows breakouts of single/multiple cables, Provides abrasion protection for wire, cables, hoses and tubing. Multiple colors allow for easy identification of cable bundles. The spiral wrap is reusable. |
UPC | 07498397991 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0360 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Spiral Wrap Low Smoke: HSSP03--WW | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Spiral Wrap Part Drawing BG0239HA | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English |