Our ADA-compliant, tamper-resistant coupler seamlessly connects your above-floor raceway channels for a continuous and secure cable path.
Raceway Type | Power Rated |
Fitting Type | Coupler |
Material | ABS |
Color | Black |
Overall Length (In.) | 7.32 |
Overall Length (mm) | 186 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Overall Height (In.) | 0.58 |
Overall Height (mm) | 14.7 |
Internal Area (in²) | 7.32 |
For Use With | Panduit® Pan-Net and Net-Key Communication Systems |
Resistance Properties | Tamper-Resistant |
Standards Met | UL94V-0 and E116129, UL-5A 600VAC CSA C22.2 No. 62.1-03 600V, RoHS compliant |
Includes | 1 Coupler Fitting |
Sub Brand | Pan-Way® |
Product Type | Surface Raceway |
Application | Provides solutions for routing low voltage, fiber optic and/or power cabling over floors. |
Configuration |
---|
UPC | 61305643513 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0155 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1550 |
Specification Sheets | Sistema de Canaleta para Piso Pan-Way® Hoja de Especificaciones SRSP33--WW-SP | Spanish (Español) | |
Specification Sheets | Pan-Way® Above Floor Raceway System Specification Sheet RKSP231 | English | |
Part Drawings | Conduit Waterfall - 4" EMT Compatible (CWF400) | English | |
Part Drawings | Conduit Waterfall - 4" EMT Compatible (CWF400) | English | |
Part Drawings | Above Floor Raceway 4-Channel Coupler Cover | English | |
Installation Documents | Goulotte de câblage à quatre voies au-dessus du plancher - Produit standard | French (Français) | |
Installation Documents | Above Floor Raceway 4-Channel Standard Product Installation Instructions PN616C | English | |
Selection Guides | Audio Video Product Selection Guide | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |