Our above-floor raceway 4-channel table leg fitting seamlessly integrates with your raceway, providing a clean path for cables to run from the floor up to your desk.
Raceway Type | Power Rated |
Color | Black |
Overall Width (In.) | 6.4 |
Overall Width (mm) | 162 |
Overall Height (In.) | 30 |
Overall Height (mm) | 762 |
For Use With | Above Floor Raceway |
Sub Brand | Pan-Way® |
Product Type | Surface Raceway |
Configuration |
---|
UPC | 61305675603 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.2370 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Sistema de Canaleta para Piso Pan-Way® Hoja de Especificaciones SRSP33--WW-SP | Spanish (Español) | |
Specification Sheets | Pan-Way® Above Floor Raceway System Specification Sheet RKSP231 | English | |
Part Drawings | Above Floor Raceway 4-Channel Table Leg Transition Fitting Part Drawing DXF File | English | |
Part Drawings | Above Floor Raceway 4-Channel Table Leg Transition Fitting Part Drawing PDF File | English | |
Part Drawings | Above Floor Raceway 4-Channel Table Leg Transition Fitting Part Drawing DWG File | English | |
Installation Documents | Goulotte de câblage à quatre voies au-dessus du plancher - Produit standard | French (Français) | |
Installation Documents | Above Floor Raceway 4-Channel Standard Product Installation Instructions PN616C | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |