The Mini-Com® Blank Module reserves a one module space for future use in Mini-Com Patch Panels, Faceplates, and Surface Mount Boxes. The blank is white.
Sub Brand | Pan-Net® |
Material | ABS |
Product Type | Blank Module |
Module Type | Mini-Com® |
Color | White |
Overall Depth (In.) | 1.37 |
Overall Depth (mm) | 34.8 |
Overall Height (In.) | 0.72 |
Overall Height (mm) | 18.3 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.4 |
Standards Met | RoHS Compliant |
UPC | 07498358692 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0102 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0509 |
Part Drawings | Part Drawing - DWG - CMB_ | English | |
Part Drawings | Part Drawing - DXF - CMB_ | English | |
Part Drawings | Mini-Com Blank Module COCMBXX--ENG | English |