The TX6000™ Cat 6 UTP copper cable is constructed of 23 AWG copper conductors with FEP/polyolefin (CMP) insulation. The copper conductors shall be twisted in pairs, separated by a cross-divider and covered by a low smoke, flame-retardant, plenum-rated, blue jacket.
Note | Available in North America. |
Environment | Indoor |
Performance Level | Category 6 |
Cable Construction | U/UTP |
Flammability Rating | Plenum (CMP) |
LP Rating | LP (0.5A) |
Jacket Material | Polyvinyl Chloride (PVC) |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Conductor Gauge (AWG) | 23 |
Color | Blue |
Product Type | Copper Cable |
UPC | 61305625749 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 1.7315 |
Std. Ctn. Qty. | 36000 |
Std. Ctn. Volume (cf) | 62.3333 |
Specification Sheets | TX6000™ Enhanced Category 6 U/UTP Copper Cable – North America Specification Sheet COSP422--WW-ENG | English | |
Installation Documents | Easy Payout Packaging For Copper Cable Reelex® System Packaging | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Brochures | Sistemas de Cableado de Cobre - COCB29 | Spanish (Español) | |
Certificate | ETL Report Of Test CORP1--WW-ENG | English | |
Certifications | PUP6004** TX6000™ Category 6, U/UTP, CMP, Copper Cable Health Product Declaration 25430 | English | |
Certifications | Environmental Product Declaration Category 6 Plenum (CMP) Data Networking Cable Certification | English | |
Flyers | Guaranteed Performance Beyond the Standards NK6000™ UTP Copper Cabling Systems Flyer NKFL08--WW-ENG | English | |
System Warranty | Category 6 UTP Guaranteed Headroom Platform North America COFL18--WW-ENG | English | |
Technology Briefs | Impact of 2017 National Electric Code on Power over Ethernet Cabling | English |