The TX6000™ Cat 6 UTP copper cable is constructed of 23 AWG copper conductors with FEP/polyolefin (CMP) insulation. The copper conductors shall be twisted in pairs, separated by a cross-divider and covered by a low smoke, flame-retardant, plenum-rated, blue jacket.
Note | Available in North America. COO USA |
Environment | Indoor |
Performance Level | Cat 6 |
Cable Construction | U/UTP |
LP Rating | LP (0.5A) |
Jacket Material | Fluorinated Ethylene Propylene |
Nominal Cable Outside Diameter (In.) | 0.225 |
Nominal Cable Outside Diameter (mm) | 5.7 |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 23 |
Insulation Material | Polyolefin |
Color | Blue |
Overall Length (ft.) | 1000 |
Packaging Type | Carton |
Product Type | Copper Cable |
Part Features | Copper Cable |
UPC | 61305686003 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 1.7315 |
Std. Ctn. Qty. | 36000 |
Std. Ctn. Volume (cf) | 62.3333 |
Specification Sheets | TX6000™ Enhanced Category 6 U/UTP Copper Cable Spec Sheet COSP542--WW-ENG | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Catalog Cut Sheets | Sistemas de Cableado de Cobre - COCB29 | Spanish (Español) |