The TX6A™ Cat 6A copper cable is constructed of 23 AWG copper conductors with FEP Plenum (CMP) insulation. The copper conductors shall be twisted in pairs. All four pairs shall be surrounded by a metallic Vari-MaTriX tape cut into segments of varying length and a flame retardant, plenum-rated, blue jacket.
Environment | Indoor |
Performance Level | Category 6A |
Cable Construction | U/UTP |
Flammability Rating | Plenum (CMP) |
LP Rating | LP (0.7A) |
Jacket Material | Polyvinyl Chloride (PVC) |
Nominal Cable Outside Diameter (In.) | 0.23 |
Nominal Cable Outside Diameter (mm) | 5.8 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | 0 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Sub Brand | Pan-Net® |
Maximum Installation Tension (N) | 110 |
Maximum Installation Tension (lb) | 25 |
Bend Radius (In.) | 0.92 |
Bend Radius (mm) | 5.8 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (ft.) | 1 |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 23 |
Conductor Gauge (mm) | 0.57 |
Insulation Material | Fluorinated Ethylene Propylene |
Insulation Diameter (In.) | 0.04 |
Insulation Diameter (mm) | 1.1 |
Maximum Voltage (V) | 80 |
Standards Met | ANSI/TIA-568.2-D |
Color | Blue |
Packaging Type | Reel |
Product Type | Copper Cable |
UPC | 61305645054 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 1.7043 |
Std. Ctn. Qty. | 36000 |
Std. Ctn. Volume (cf) | 61.3556 |