Keep your data center organized and ready for future expansion with our blank modules, which reserve space in your patch panels, faceplates, and surface mount boxes.
Product Type | Blank Module |
Sub Brand | Pan-Net® |
Material | ABS |
Module Type | Mini-Com® |
Color | Black |
Overall Depth (In.) | 1.37 |
Overall Depth (mm) | 34.8 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.4 |
Overall Height (In.) | 0.72 |
Overall Height (mm) | 18.3 |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498358694 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0100 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0501 |
Part Drawings | Part Drawing - DWG - CMB_ | English | |
Part Drawings | Part Drawing - DXF - CMB_ | English | |
Part Drawings | Mini-Com Blank Module COCMBXX--ENG | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |