FlexFusion Cabinet, 800mm x 45RU x 1200mm, Black, Top Cap w/ Brush Seal, Sgl Hinge Front Door, Split Rear Door, Std Locks, L and R Side Panels, Left PDU Bracket, Casters
Sub Brand | FlexFusion™ |
Product Type | Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Single Hinged |
Color | Black |
Material | Steel |
Overall Depth (In.) | 48 |
Overall Depth (mm) | 1200 |
Overall Width (In.) | 32 |
Overall Width (mm) | 800 |
Overall Height (In.) | 78 |
Overall Height (mm) | 1999 |
Number of Rack Units | 45 |
Casters | Yes |
Static Load Capacity (kg) | 1591 |
Static Load Capacity (lb) | 3500 |
Rolling Load Capacity (kg) | 1136 |
Rolling Load Capacity (lb) | 2500 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E, TIA/EIA-942, UL2416, RoHS Compliant |
Part Features | Integral Grounding/Bonding, Rapid Deployment, Performance - 3500 lbs static load, 2500 lbs rolling load |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 76.2115 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FlexFusion™ Cabinets Specification Sheet RKSP195--WW-ENG | English | |
Specification Sheets | Gabinetes FlexFusion™ Hoja de Especificaciones RKSP195 | Spanish (Español) | |
Part Drawings | Flexfusion Cabinet Family Part Drawing XG84522-DXF | English | |
Part Drawings | Flexfusion Cabinet Family Part Drawing XG84522 - DWG | English | |
Part Drawings | FlexFusion™ Cabinet Family Part Drawing 00460NXB-DC | English | |
Part Drawings | FlexFusion™ Preconfigured Cabinet Family Part Drawing 00460NXE-DC | English | |
Installation Documents | FlexFusion Server Cabinet Installation Instructions V00029TK | English | |
Installation Documents | Gabinete para Servidores FlexFusion Instrucciones de Instalación V00029TK-SPA | Spanish (Español) | |
Brochures | Gabinetes FlexFusion™ Folleto RKCB49 | Spanish (Español) | |
Brochures Non Product | FlexFusion™ Cabinet Brochure D-RKCB49--SA-ENG | English |