Maximize your rack space and streamline your network with the vertical cable manager. Its pre-assembled design and high-capacity features deliver efficiency and cost savings.
Product Type | Dual-Sided Manager |
Body Material | Steel |
Orientation | Vertical |
Cover Material | Steel |
Finger Material | ABS |
Sub Brand | PatchRunner™ 2 |
Overall Depth (In.) | 20.7 |
Overall Depth (mm) | 526.4 |
Overall Width (In.) | 10 |
Overall Width (mm) | 254 |
Overall Height (In.) | 83.88 |
Overall Height (mm) | 2130.4 |
Number of Rack Units | 45 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, two doors, hardware kit |
Configuration |
---|
UPC | 61305636790 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 13.2602 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |