The universal network zone system is a mild steel enclosure that is 24" x 36”. This network zone system is made for two industrial switches and includes sixteen Cat 6 shielded copper patch cords and jack modules, four multimode LC fiber uplink patch cords with six adapters and redundant power supplies. The universal network zone system provides usability like IT switches for any customer owned industrial switch to be deployed on the plant floor.
Product Type | Universal Network Zone Enclosure |
Material | Mild Steel |
Number of Ports | 48 |
Color | Gray |
Number of Downlink Patch Cords | 16 |
Number of Uplink Patch Cords | 4 |
Overall Width (In.) | 24 |
Overall Width (mm) | 609.6 |
Overall Depth (In.) | 11.6 |
Overall Depth (mm) | 294.6 |
Overall Height (In.) | 36 |
Overall Height (mm) | 914.4 |
Sub Brand | IndustrialNet™ |
Mount Method | Wall Mount |
Application | Industrial Automation |
Finish/Coating | Powder-Coated |
Downlink Patch Cord Type | (16) CAT 6A STP Copper |
Uplink Patch Cord Type | (4) MM LC Fiber |
Connection Type | STP |
Switch Capacity | 2 |
Compatible Switch Type | Industrial DIN Mount |
Power Source | Redundant Power Supply |
Maximum Load Capacity (kg) | 158.75 |
Maximum Load Capacity (lb) | 350 |
Standards Met | UL 508A Standard for Industrial Control Panels, UL Type 4/12 or 4X, IP66 Rated, RoHS Compliant |
NEMA Rating | 4/12 |
IP Rating | IP66 |
Includes | (2) Cable Management Side Panels, (1) Top Slack Plate, (1) 1/2" Conduit Plug for Power Entry, (1) 6-Port Ground Bar, (4) External Mounting Feet, (1) AC Wiring Cover, (2) DIN Rail for Switches (16.0"), (1) DIN Rail for Power (20.5"), (1) 6 or 12 Port Fiber Uplink Patch Panel (6 Port-CBXF6BL-Y, 12 Port-CBXF12BL-AY), (1) Fiber Slack Spool, (1) Strain Relief Bar, (1) 19", 2 RU 48-Port Patch Panel (CPP48WBLY), (9) Cable Management L Rings |
UPC | 61305602580 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 14.5856 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Network Zone System: RKCB36--SA-ENG | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Spec Sheet D-ZCSP25--WW-ENG Universal Network Zone Systemv3 | English | |
Specification Sheets | Sistema de Zona de Red Universal Hoja de Especificaciones ZCSP25 | Spanish (Español) | |
Part Drawings | Network Zone System, Pre-Wired For Up To Two Din Mount Switches And Included Connectivity | English | |
Part Drawings | Universal Network Zone System, 100-240vac Input, Redundant 91.2w 24vdc Power Supplies | English | |
Part Drawings | Network Zone System, 100-240vac Input, Redundant 91.2w 24vdc Power Supplies | English | |
Part Drawings | Network Zone System, 24" X 36" Enclosure with Cable Management Accessories Part Drawing 15V510CY | English | |
Installation Documents | Universal 36" Enclosure: CD-IA-0005 | English | |
Application Guides | Network Zone Systems Thermal Management Application Guide IN-CD-0012 | English | |
Flyers | Universal Network Zone System: ENG | English |