Pre-Configured Universal Distribution Frame, Mild steel enclosure, 26U, for six industrial switches; pre-installed with front and rear rack angles, fiber tray, (3) 48-port patch panels, (3) 4U DIN mount brackets, (3) maintenance free UPS's, redundant power supplies AC to DC, terminal blocks, wiring for 120 V AC input, cable management, grounding, (6) fiber spools, (2) back panels, (2) ESD ports, cage nuts, labeling for cable routing, strain relief bars
Product Type | Industrial Distribution Frame |
Material | Mild Steel |
Color | Gray |
Overall Width (In.) | 23.62 |
Overall Width (mm) | 599.9 |
Overall Depth (In.) | 31 |
Overall Depth (mm) | 787.4 |
Overall Height (In.) | 48.54 |
Overall Height (mm) | 1232.9 |
Sub Brand | IndustrialNet™ |
Mount Method | Wall Mount |
Application | Industrial Automation |
Finish/Coating | Powder-Coated |
Switch Capacity | 6 |
Compatible Switch Type | Industrial DIN Mount |
Power Source | Maintenance Free UPS |
Number of Rack Units | 26 |
Maximum Load Capacity (kg) | 158.8 |
Maximum Load Capacity (lb) | 350 |
Standards Met | UL 508A Standard for Industrial Control Panels, cUL Listed per CSA, UL Type 4/12 or 4/4X/12, and IP66 Rated; RoHS Compliant |
NEMA Rating | 4/12 |
IP Rating | IP66 |
Includes | 26RU Dual Hinge NEMA 4/12 Enclosure; Keylocking Wing Knobs are Included Providing Access Control to the Enclosure; (2) Keys are Included with Each Enclosure; Accommodations for an Optional Air Conditioner; Installed Front and Rear Cage Nut Rails in Optimized Positions for Equipment Mounting; Installed Fiber Enclosure FRME2U (72 Fiber Capacity); Installed Door Ground Whips; Installed Panduit 20-Port Ground Bar; Infrastructure Ground Cable; Cable/Fiber/Power Penetration Recommendation Template for Incoming Power and Cables; Instructions for Cable Routing and Management |
UPC | 61305666742 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 44.8148 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Universal Distribution Frame (UDF) for Industrial Environments | English | |
Specification Sheets | Pre-Configured Universal Distribution Frame (UDF) – 26U | English | |
Part Drawings | 26RU Universal Industrial Distribution Frame Enclosure | English | |
Part Drawings | Universal IDF, Six Switches, 100-240VAC In, (3) Pan Ups 100W, FWD | English | |
Part Drawings | Universal IDF, 100-240VAC in, (2) Pan UPS 100W, High Density Patch Panel | English | |
Installation Documents | Panduit Pre-Configured Universal Distribution Frame: ZDF48-* | English | |
Installation Documents | Panduit Pre-Configured Universal Distribution Frame (UDF) Installation Instructions Part Numbers: ZDINS24 and ZDINS25 | English | |
Application Guides | Industrial Distribution Frame and Universal Distribution Frame Thermal Management | English |