Maximize your rack space with our bracket kit. Mounts 19" patch panels to the side of 4-post racks, freeing up valuable space and is made from durable black steel.
Product Type | Bracket Kit |
Material | Steel |
Compatible Rack System | 19/23 |
Extended Depth (In.) | 3.52 |
Extended Depth (mm) | 89.4 |
Overall Width (In.) | 2.7 |
Overall Width (mm) | 68.6 |
Extended Height (In.) | 19.12 |
Extended Height (mm) | 485.6 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Patch Panel Bracket and mounting hardware |
Configuration |
---|
UPC | 07498302314 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2078 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Specification Sheet - WW-RKSP66 Net-Access Extended SERVER Cabinets 32 x 48 WEB 8-8-11 | English | |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA | Spanish (Español) | |
Specification Sheets | Adjustable Rail 4-Post Rack System Specification Sheet RKSP186-WW-ENG | English | |
Part Drawings | Part Drawings - DWG - CVPPB(10502-57-00) | English | |
Part Drawings | Part Drawings - DXF - CVPPB(10502-57-00) | English | |
Part Drawings | Part Drawings - PDF - CVPPB(10502-57-00) | English | |
Installation Documents | Installation Instructions/Best Practices - CM342 (Net Access Server Cabinet Accessory Bracket) | English | |
Installation Documents | 4 Post Rack and Accessories Installation Instructions V00028FG | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |