The Adjustable Depth 4-Post Rack supports equipment mounting depths from 23" to 42" in 0.5" increments to provide greater flexibility with a single part number. The front and rear structural posts of the rack are capable of mounting all PanduitTM Vertical Cable Managers and various accessories such as power distribution unit brackets, waterfalls and vertical tie-off panels. The rack has #12-24 threaded rails and is 45RU in height. The rack is black in color.
Note | Rack has adjustable depth from 23in (584mm) to 42in (1067mm), in 0.5in (12.7mm) increments |
Material | Steel |
Mounting Bolt Method | Threaded |
For Use With | All Panduit vertical and horizontal cable managers, standard 19" mount accessories |
Extended Depth (In.) | 42 |
Extended Depth (mm) | 1066.8 |
Overall Width (In.) | 20.31 |
Overall Width (mm) | 515.9 |
Extended Height (In.) | 84.13 |
Extended Height (mm) | 2136.9 |
Number of Rack Units | 45 |
Mounting Hole Thread Size | #12-24 |
Rail Number Direction | Bottom Up |
Static Load Capacity (kg) | 907.2 |
Static Load Capacity (lb) | 2000 |
Color | Black |
Standards Met | EIA/ECA-310-E; UL 2416; RoHS |
Includes | Welded rack frames, adjustable depth mount brackets, hardware kit |
Product Type | 4-Post Rack |
Finish/Coating | Powder-Coated |
UPC | 61305679681 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 11.0448 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |