House your network equipment securely in this versatile 2-post rack, ideal for data centers, server rooms, and telecommunications applications.
Note | Rack channel depth is 3" (76mm) |
Material | Aluminum |
Mounting Bolt Method | Threaded |
Overall Depth (In.) | 15 |
Overall Depth (mm) | 381 |
Overall Width (In.) | 20.3 |
Overall Width (mm) | 516 |
Overall Height (In.) | 48 |
Overall Height (mm) | 1219 |
Channel Depth (In.) | 3 |
Channel Depth (mm) | 76.2 |
Number of Rack Units | 24 |
Mounting Hole Thread Size | #12-24 |
Rail Number Direction | Bottom Up |
Static Load Capacity (kg) | 136 |
Static Load Capacity (lb) | 300 |
Color | Black |
Standards Met | EIA/ECA-310-E, RoHS Compliant |
Includes | (12) 3/8-16 x 1" hex head cap screw, (12) 3/8-16 hex nuts, (24) 3/8" paint piercing grounding washer, (1) tube of anti-oxidizing paste, (24) 12-24 x .5" slotted pan head steel screws |
Product Type | 2-Post Rack |
Finish/Coating | Powder-Coated |
Configuration |
---|
UPC | 07498331901 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7852 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | 2-Post Standard Equipment Rack Specification Sheet RKSP143-WW-ENG | English | |
Specification Sheets | Rack Estándar de 2 postes para Equipo | Spanish (Español) | |
Videos | 2-Post Rack Video RK2-postRacks | English | |
Part Drawings | Part Drawings - DWG - R2P48(09V064AB_00A) | English | |
Part Drawings | Part Drawings - DXF - R2P48(09V064AB_00A) | English | |
Part Drawings | 4 Foot Cable Management Rack - R2P48 | English | |
Installation Documents | Cable Management Numbers-Up Style Racks Installation Instruction V00028HA_REV03 | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English | |
Selection Guides | Open Frame Racks Selection Guide | English | |
Selection Guides | Racks de Marco Abierto RKSG06 | Spanish (Español) |