The air inlet duct directs cooling air from the cold aisle into the intake fans of switches. It fits in a 1 RU footprint and is designed for Cisco Nexus 9372 switch.
Product Type | Air Inlet Duct |
Compatible Cabinet System | 19 |
Material | Steel |
Sub Brand | Net-Direct™ |
Overall Depth (In.) | 9.4 |
Overall Depth (mm) | 240.2 |
Overall Width (In.) | 18.3 |
Overall Width (mm) | 465 |
Overall Height (In.) | 1.8 |
Overall Height (mm) | 45.8 |
Color | Black |
Standards Met | RoHS Compliant |
Finish/Coating | Powder-Coated |
Part Features | Increases energy efficiency in ToR applications and allows high density server applications |
UPC | 61305602248 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.3215 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Thermal 1 RU Inlet Duct for Cisco Nexus^ 9372 and 9332 Switches: RKDS12--SA-ENG | English | |
Part Drawings | CID1RU22-23DB1: Inlet Duct for Cisco 9372 1RU Switch PDF | English | |
Part Drawings | CID1RU22-23DB1: Inlet Duct for Cisco 9372 1RU Switch DXF | English | |
Part Drawings | CID1RU22-23DB1: Inlet Duct for Cisco 9372 1RU Switch DWG | English | |
Installation Documents | Inlet Duct for 9372 Switch: V00029HP | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Cross References | Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL27--SA-ENG | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |