Optimize your data center's airflow and protect your equipment with our raised floor air sealing grommet. It prevents hot air bypass, keeps debris out, and improves overall cooling efficiency.
Product Type | Raised Floor Grommet |
Overall Depth (In.) | 0.6 |
Overall Depth (mm) | 15.2 |
Overall Width (In.) | 12 |
Overall Width (mm) | 304.8 |
Overall Height (In.) | 8 |
Overall Height (mm) | 203.2 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Color | Navy Blue |
Sub Brand | Cool Boot® |
Standards Met | RoHS Compliant per European Directive 2002/95/EC on the Restriction of Hazardous Substances; UL94 Standard, V-0; FAR 25.853 |
Accessory Type | Raised Floor Air Sealing Grommet |
Configuration |
---|
UPC | 07498310818 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1326 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.3262 |
Specification Sheets | Cool Boot® Raised Floor Air Sealing Grommet: WASP42--WW-ENG | English | |
Videos | Thermal Management - Video 16:9 | English | |
Part Drawings | Part Drawings - PDF - RFG12X8SM(Y) - GB3405VH A RV 00B | English | |
Installation Documents | Installation Instructions/Best Practices - RFGSM COOL BOOT Surface Mount Installation Instructions WEB 8808 | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
White Papers | The Importance of Air Sealing Grommets to Improving Smart Data Center Cooling Efficiency: WW-CPWP-04 | English |