globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Tool-less blanking panel with Pass-Through Areas, 1 rack unit, no Panduit logo, 19" (483mm) width for 3/8" cage nut holes (may be used with or without cage nuts installed). Color: Black

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Blanking Panel
Compatible Rack System 19
Material ABS
Mounting Bolt Method Cage Nut
Overall Depth (In.) 2
Overall Depth (mm) 50.8
Overall Width (In.) 19
Overall Width (mm) 482
Overall Height (In.) 1.8
Overall Height (mm) 45.7
Color Black
Standards Met CEA 310-E Compliant; RoHS Compliant
Accessory Type Tool-Less Blanking Panels
Part Features Non-metallic material with snap-in feature, sealing vanes tween rack units to prevent bypass air to improve energy efficiency.

Packaging Detail

UPC 07498370874
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1057
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}