StrongHold SMP12A-C Adhesive Backed Cable Tie Mounts are a dependable method for securing wires and cables quickly and provide a lower installed cost. They are made of V-2 flame rated Nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. These mounts can be used with miniature and intermediate cable ties and are designed for indoor and outdoor environments. They are .785" x .785” (20 x 20 mm), are natural in color, and come in packages of 100.
Product Type | Cable Tie Mount |
Application | Used With Miniature, and Intermediate Cable Ties |
Color | Natural |
Flammability Rating | UL 94 V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Overall Length (In.) | 0.785 |
Overall Length (mm) | 20 |
Overall Width (In.) | 0.785 |
Overall Width (mm) | 20 |
Overall Height (In.) | 0.24 |
Overall Height (mm) | 6.1 |
Standards Met | UL62275 & RoHS |
Static Load Capacity (kg) | 0.14 |
Static Load Capacity (lb) | 0.3 |
Sub Brand | StrongHold™ |
UPC | 61305677660 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0163 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1627 |
Specification Sheets | StrongHold Adhesive Back Mounts | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | StrongHold Adhesive Back Mounts | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |