StrongHold IMLT102S-C Self-Locking Metal Ties offer contractors an economical metal cable tie option for commercial construction and general-purpose applications. They provide a strong, durable method for cable bundling and the self-locking head design speeds installation and locks into place at any length along the tie body. Standard, 362mm (14.3"), 0.25 mm (0.010") thick, made of 304 stainless steel and come in packages of 100.
Product Type | Standard Cable Tie |
Sub Brand | StrongHold™ |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | Flame-Resistant |
Overall Length (In.) | 14.3 |
Overall Length (mm) | 362 |
Body Width (In.) | 0.18 |
Body Width (mm) | 4.6 |
Body Thickness (In.) | 0.1 |
Body Thickness (mm) | 0.3 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 556 |
Minimum Loop Tensile Strength (lb) | 125 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | UL Listed (File # E56854) |
For Use With | GS4MT-E, HTMT, PPTMT, ST2MT |
UPC | 61305602378 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0174 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.0868 |
Product Bulletins | StrongHold Metal Locking Ties Product Bulletin SSCB39--SA-ENG | English | |
Videos | StrongHold Stainless Steel Product Video | English | |
Part Drawings | StrongHold Metal Locking Tie Drawing 15L355BB_DC | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |