Stronghold IMLT Tie, 304 SS,Standard, 201mm (7.9"), 0.25 mm (0.010") thick
Product Type | Standard Cable Tie |
Sub Brand | StrongHold™ |
Color | Metallic |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | Flame-Resistant |
Overall Length (In.) | 7.9 |
Overall Length (mm) | 201 |
Body Width (In.) | 0.26 |
Body Width (mm) | 6.6 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.3 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 51 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 556 |
Minimum Loop Tensile Strength (lb) | 125 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000.4 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Standards Met | UL Listed (File # E56854) |
For Use With | GS4MT-E, HTMT, PPTMT, ST2MT |
UPC | 61305602375 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0109 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.0543 |
Product Bulletins | StrongHold Metal Locking Ties Product Bulletin SSCB39--SA-ENG | English | |
Videos | StrongHold Stainless Steel Product Video | English | |
Part Drawings | StrongHold Metal Locking Tie Drawing 15L355BB_DC | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |