The TX6000™ Enhanced Cat 6 U/UTP copper cable is constructed of 23 AWG copper conductors with FEP/HDPE insulation. The conductors are twisted in pairs and separated by a cross divider. All four pairs are surrounded by a PVC flame-retardant jacket. The blue, plenum (CMP) cable is supplied 1000 feet (305 meters) to an easy pay-out carton.
Note | Available in North America |
Environment | Indoor |
Performance Level | Category 6 |
Cable Construction | U/UTP |
Flammability Rating | Plenum (CMP) |
Jacket Material | Polyvinyl Chloride (PVC) |
Nominal Cable Outside Diameter (In.) | 0.225 |
Nominal Cable Outside Diameter (mm) | 5.7 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Installation Temperature (°C) | 50 |
Maximum Installation Temperature (°F) | 122 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Sub Brand | Pan-Net® |
Maximum Installation Tension (N) | 110 |
Maximum Installation Tension (lb) | 25 |
Bend Radius (In.) | 0.9 |
Bend Radius (mm) | 22 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (ft.) | 1000 |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 23 |
Insulation Diameter (In.) | 0.039 |
Insulation Diameter (mm) | 0.99 |
Maximum Voltage (V) | 80 |
Standards Met | Exceeds ANSI/TIA-568.2-D Category 6 and ISO 11801 Class E with Channel Headroom Guarantee, NFPA 262 and CSA FT-6, meets IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt for PoE applications, RoHS Compliant. |
Color | Blue |
Product Type | Copper Cable |
UPC | 07498366903 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 1.3037 |
Std. Ctn. Qty. | 36000 |
Std. Ctn. Volume (cf) | 46.9336 |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |