Improve cable fill and simplify upgrades with our Cat 6A U/UTP copper cable. It provides exceptional performance for PoE++ applications with best-in-class alien crosstalk mitigation.
Note | Available in North America |
Environment | Indoor |
Performance Level | Category 6a |
Cable Construction | U/UTP |
Flammability Rating | Plenum (CMP) |
LP Rating | LP (0.7A) |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Conductor Gauge (AWG) | 23 |
Color | White |
Configuration |
---|
UPC | 61305680143 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 1.7043 |
Std. Ctn. Qty. | 36000 |
Std. Ctn. Volume (cf) | 61.3556 |
Specification Sheets | TX6A 10Gig UTP Copper Cable Std Compliant Plus Specification Sheet COSP503 | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Certifications | PUP6XHD04** TX6A™ Category 6A, U/UTP, CMP, Copper Cable Health Product Declaration 25436 | English | |
Certifications | Environmental Product Declaration Category 6A Plenum (CMP) Data Networking Cable Certifications | English | |
Certifications | Test Verification of Conformity Cat 6A 4-Connector Unshielded Channel | English | |
Selection Guides | NetKey™ Cabling System Selection Guide COSG30-SA-ENG | English | |
Technology Briefs | Power over Ethernet Cabling - Impact of 2017 NEC Code Technology Brief | English | |
White Papers | Implementing Wi-Fi 5, 6, and 7 in Educational Facilities 110069260 White Paper WSAT2--SA-ENG | English |