Category 6A/Class EA cable shall be constructed of 23 AWG copper conductors with Foam PE and HDPE insulation. The copper conductors shall be twisted in pairs and separated by a tape-style divider. All four pairs shall be surrounded by a metallic Vari-MaTriX tape and a flame retardant jacket. The Vari-MaTriX tape shall minimize the cable diameter and suppress the effects of alien crosstalk while retaining UTP electromagnetic interference immunity.
Note | Available in Canada and Latin America |
Performance Level | Category 6A |
Cable Construction | U/UTP |
Flammability Rating | Riser (CMR) |
Jacket Material | Polyvinyl Chloride (PVC) |
Nominal Cable Outside Diameter (In.) | 0.245 |
Nominal Cable Outside Diameter (mm) | 6.2 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Conductor Gauge (AWG) | 23 |
Color | Blue |
Packaging Type | Reel |
Product Type | Copper Cable |
UPC | 61305688640 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 2.0213 |
Std. Ctn. Qty. | 24000 |
Std. Ctn. Volume (cf) | 48.5120 |
Specification Sheets | TX6A™ UTP Copper Cable: Vari-MaTriX High Density (HD) Sepc Sheet COSP555 | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Brochures | Sistemas de Cableado de Cobre - COCB29 | Spanish (Español) | |
Selection Guides | NetKey® Cabling System North America (cpsg12) | English |