Ensure top-notch performance and shielding against interference in your network with our jack module, ideal for high-speed data transfer applications.
Product Type | Jack Module |
Performance Level | Category 6A |
Connector Type | Jack Module - 28AWG |
Termination Style | TG Style |
Body Material | Polycarbonate |
Contact Material | Plated Phosphor Bronze |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Shielded (STP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 75 |
Maximum Storage Temperature (°F) | 167 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Resistance Properties | Heat-Resistant |
Color | Black |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant. |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.7 |
Overall Depth (In.) | 1.5 |
Overall Depth (mm) | 38.1 |
Overall Height (In.) | 0.73 |
Overall Height (mm) | 18.5 |
Configuration |
---|
UPC | 61305602226 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1604 |
Specification Sheets | Mini-Com® TX6A™ 28/30 AWG Shielded Jack Modules Spec Sheet COSP394 | English | |
Part Drawings | TX5e/6/6A Shielded 28/30 AWG Jack Module Part Drawing PDF | English | |
Part Drawings | Part Drawing DXF 00075SAS-02_00A | English | |
Part Drawings | Part Drawing - DWG - 00075SAS-02_00A | English | |
Installation Documents | Mini-Com Shielded 28/30 AWG Jack Modules - TG Style Termination: PN613 | English | |
Installation Documents | Mini-Com Shielded 28/30 AWG Jack Modules - TG Style Termination (Japanese): PN613-JP | Japanese (日本語) | |
Flyers | TG-Style Tools Guide Flyer COFL55-SA-ENG | English | |
Flyers | Guía de Herramientas Estilo TG COFL55 | Spanish (Español) | |
Selection Guides | Guía de Selección 28 AWG - Categoría 5e, 6 y 6A Guia de Seleccion COSG10--WW-SPA | Spanish (Español) | |
Selection Guides | Mini-Com® Jack Module Selection Guide – “TG Style” Termination COSG25 | English |