Add functionality to your faceplates for voice, data, or audio applications with our flat modular insert.
Sub Brand | Pan-Net® |
Product Type | Modular Insert |
Material | ABS |
Outlet Orientation | Flat |
Color | Off White |
Module Type | Mini-Com® |
Overall Depth (In.) | 0.655 |
Overall Depth (mm) | 16.76 |
Overall Width (In.) | 1.64 |
Overall Width (mm) | 41.66 |
Overall Height (In.) | 0.89 |
Overall Height (mm) | 22.6 |
Number of Ports | 2 |
Mount Method | Snap In |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498367602 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0102 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0509 |
Specification Sheets | Mini-Com® Faceplate Frames and Inserts | English | |
Part Drawings | Part Drawing - DWG - CHF2M_-X | English | |
Part Drawings | Part Drawing - DXF - CHF2M_-X | English | |
Part Drawings | Mini-Com 1/3 Size Flat Module Insert - Customer Drawing 35544-27 | English |