Add functionality to your faceplates for voice, data, or audio applications with our flat modular insert.
Sub Brand | Pan-Net® |
Product Type | Modular Insert |
Material | ABS |
Outlet Orientation | Flat |
Color | White |
Module Type | Mini-Com® |
Identification Type | Adhesive Label |
Overall Depth (In.) | 0.093 |
Overall Depth (mm) | 2.36 |
Overall Width (In.) | 1.64 |
Overall Width (mm) | 41.66 |
Overall Height (In.) | 1.34 |
Overall Height (mm) | 34.04 |
Number of Ports | 2 |
Mount Method | Snap In |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498361391 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0288 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1441 |
Specification Sheets | Mini-Com® Faceplate Frames and Inserts | English | |
Part Drawings | Part Drawing - DWG - CHF2 | English | |
Part Drawings | Part Drawing - DXF - CHF2 | English | |
Part Drawings | Mini-Com 2 Position 1/2 Size Flat Module Insert COCHF2XX-X--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |