Organize your network connection points with our single or double gang executive style faceplate frame. It holds various modular inserts and comes with labels for easy identification.
Sub Brand | Pan-Net® |
Product Type | Faceplate Frame |
Material | ABS |
Color | White |
Identification Type | Label Pocket |
Overall Depth (In.) | 0.58 |
Overall Depth (mm) | 14.73 |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Series Type | Executive |
Mount Method | Screw |
Gang Opening Type | Double Gang |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498303184 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | Mini-Com® Faceplate Frames and Inserts | English | |
Part Drawings | Part Drawing - DWG - CBE_-2GY | English | |
Part Drawings | Part Drawing - DXF - CBE_-2GY | English | |
Part Drawings | Double Gang Executive Faceplate Fram COCBEXX-2GY--ENG | English | |
Installation Documents | Mini-Com Faceplate Frames & Inserts Installation Instructions PN386C | English |