Consolidate your copper Mini-Com® connections in industrial environments with our DIN rail patch panel, with a modular design and tool-free installation save space and simplify deployment.
Product Type | DIN Rail Mount |
Patch Panel Style | DIN Rail Mount |
Material | Polycarbonate |
Shield Type | Shielded |
Number of Ports | 8 |
Module Type | Mini-Com® |
Identification Type | Label Pocket |
Standards Met | Norme International Standard CEI IEC 60715; DIN EN 60715; DIN EN 50022; DIN 46277-3; BS 5584:1978; IEC 60068 Environmental Testing; cULus Listed to UL1863, RoHS compliance |
Overall Depth (In.) | 4.61 |
Overall Depth (mm) | 117 |
Overall Width (In.) | 2.65 |
Overall Width (mm) | 67.3 |
Overall Height (In.) | 6.65 |
Overall Height (mm) | 168.9 |
Sub Brand | IndustrialNet™ |
Color | Gray |
Configuration |
---|
UPC | 61305666749 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1957 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.9571 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | IndustrialNet™ 8-Port DIN Rail Mount Copper Patching Solution Specification Sheet COSP461--WW-ENG | English | |
Specification Sheets | Solución de Parcheo de Cobre IndustrialNet™ de 8 Puertos para Montaje en Riel DIN Hoja de Especificaciones COSP461--WW-SPA | Spanish (Español) | |
Videos | DIN Rail Mount Video | English | |
Part Drawings | Shielded 8 Port Din Mount Patch Panel | English | |
Installation Documents | 8-Port Shielded IndustrialNet DIN Rail Mount Copper Patch Panel | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |