Our patch panel efficiently accommodates pre-terminated cassettes and adapters for quick network installation. It is ideal for various networking applications.
Product Type | Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Shield Type | Shielded |
Number of Ports | 48 |
Number of Rack Units | 1 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 1.76 |
Overall Depth (mm) | 44.7 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 1.73 |
Overall Height (mm) | 43.94 |
Sub Brand | QuickNet™ |
Color | Black |
Includes | Built-In Strain Relief Bar |
Configuration |
---|
UPC | 07498327885 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1619 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.6185 |
Product Bulletins | QuickNet ™ Copper Cabling System Product Bulletin: COCB37--SA-UKE | UK English | |
Product Bulletins | QuickNet™ Copper Cabling System Product Bulletin COCB42--WW-ENG | English | |
Product Bulletins | QuickNet™ Copper Cabling System EMEA Product Bulletin COCB43--WW-UKE | UK English | |
Product Bulletins | QuickNet™ Copper Cabling System Asia Pacific Product Bulletin COCB44--WW-ENG | English | |
Part Drawings | QuickNet 48-Port All Metal Patch Panel: 02816-17 | English | |
Part Drawings | QuickNet 48-Port All Metal Patch Panel: 02816-17 | English | |
Part Drawings | Quicknet 48 Port Patch Panel | English | |
Installation Documents | Installation Instructions/Best Practices - PN515 | English | |
Installation Documents | QuickNet Patch Panels Installation Instructions PN435F | English | |
Application Guides | QuickNet in the Data Center (Americas): PN565 | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) |