Our modular patch panel accepts with pre-installed BNC couplers accepts up to 48 Mini-Com® modules in 2 rack units. Includes grounding lugs and mounts to 19-inch rack.
Product Type | Fiber Routing Coupler |
Termination Style | Coupler |
Patch Panel Style | Flat |
Material | Stainless Steel |
Number of Ports | 48 |
Number of Rack Units | 1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 1.28 |
Overall Depth (mm) | 32.51 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Sub Brand | Pan-Net® |
Color | Black |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498303643 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2677 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.6767 |
Part Drawings | Part Drawing - DWG - CP48BNCBLY | English | |
Part Drawings | Part Drawing - DXF - CP48BNCBLY | English | |
Part Drawings | 48 Port 75 ohm COCP48BNCBLY--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN245 | English |