Our innovative Cat 6 flat punchdown patch panel delivers exceptional performance, organization with clear labeling, and universal compatibility. Ideal for network installations and upgrades.
Product Type | Patch Panel Kit |
Termination Style | Punchdown |
Patch Panel Style | Flat |
Performance Level | Category 6 |
Material | CRS |
Wiring Scheme | T568A/T568B |
Number of Ports | 24 |
Number of Rack Units | 1 |
Overall Length (In.) | 1.17 |
Overall Length (mm) | 29.7 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 1.17 |
Overall Depth (mm) | 29.7 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Sub Brand | Pan-Net® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 6 and ISO 11801 Class E standards at swept frequencies 1 to 250 MHz. Meets all applicable ANSI/TIA-968-A requirements; Meets IEC 60603-7, Supports IEEE 802.3af, 802.3at, and IEEE 802.3bt type 3 and 4 for PoE applications up to 100 W, UL 1863 approved, RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | -14 |
Configuration |
---|
UPC | 07498303706 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1619 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.6189 |
Specification Sheets | DP6™ PLUS Punchdown Patch Panels Spec Sheet COSP398 | English | |
Videos | Panduit Copper Connectivity Video | English | |
Part Drawings | Part Drawing - DWG - DP24688TGY | English | |
Part Drawings | Part Drawing - DXF - DP24688TGY | English | |
Part Drawings | DP6 Plus 24 Port Patch Panel | English | |
Installation Documents | Punchdown Patch Panels: PN379F-ENG | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Brochures | Sistemas de Cableado de Cobre - COCB29 | Spanish (Español) | |
System Warranty | Category 6 UTP Guaranteed Headroom Platform North America | English |