Secure your devices with our USB Type B block-out to prevent unauthorized access or protect from damage. Works with USB 2.0 Type B ports.
Product Type | USB Type B Blockout Device |
Material | Polycarbonate |
Color | Red |
Resistance Properties | Tamper-Resistant |
For Use With | USB Type B |
Overall Length (In.) | 0.54 |
Overall Length (mm) | 13.7 |
Overall Width (In.) | 0.42 |
Overall Width (mm) | 10.6 |
Overall Height (In.) | 0.39 |
Overall Height (mm) | 9.9 |
Configuration |
---|
UPC | 07498364045 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0034 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | USB Type 'B' Blockout Devices Spec Sheet | English | |
Videos | Physical Security Devices Spotlight Video V6 | English | |
Part Drawings | Part Drawing - PSL-USBB.pdf | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Selection Guides | Network Infrastructure Security Solution Selection Guide COSG27 | English |