The recessed RJ45 plug lock-in device comes in a package of one hundred and includes five installation/removal tools. The RJ45 plug lock-in device secures connections to reduce network downtime, data security breaches, and hardware replacement due to theft. The tamper-resistant design blocks unauthorized removal of cable, VoIP phone, and other networking equipment, or critical connection. The product is made of polycarbonate and comes in the color red.
Mount Method | Recessed |
Color | Red |
Material | Polycarbonate |
Overall Depth (In.) | 0.78 |
Overall Depth (mm) | 19.8 |
Overall Width (In.) | 0.54 |
Overall Width (mm) | 13.7 |
Includes | (100) Recessed RJ45 Plug Lock-In Device, (5) Installation/Removal Tool |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18 |
Standards Met | RoHS Compliant |
Product Type | Lock-In Device |
Part Features | Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords |
UPC | 07498332005 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0737 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7368 |
Specification Sheets | RJ45 Lock-in Device | English | |
Part Drawings | Part Drawings - PDF - C10842_05A | English | |
Installation Documents | RJ45 Plug Lock-in Device: B20241 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |