The Lock-In device secures patch cord connections to prevent unauthorized access or accidental removal. Recessed device is used when jacks mount slightly deeper from the surface. Extended hood protects locking mechanism. Includes 100 red devices and five removal tools.

Specifications

Mount Method Recessed
Color Red
Material Polycarbonate
Overall Depth (In.) 0.77
Overall Depth (mm) 19.6
Overall Width (In.) 0.55
Overall Width (mm) 13.9
Includes 100 devices, 5 keys
Overall Height (In.) 0.74
Overall Height (mm) 18.7
Product Type Lock-In Device

Packaging Detail

UPC 61305675914
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0186
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1860

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}